IESNA:LM-63-2002
[TEST]P1055598
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1165D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3153
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1798 1783.3 1775.2 1763.1 1744.3 1718.7 1690.5 1658.2 1620.5 1580.2
1535.8 1487.4 1434.9 1381.1 1324.7 1266.8 1207.7 1144.5 1081.2 1018
952.1 887.6 824.4 758.5 688.6 625.3 558.1 489.5 420.9 353.7
285.1 223.2 164.1 107.6 57.8 20.2 0
1798 1806.1 1796.7 1779.2 1749.6 1709.3 1666.3 1617.8 1564 1507.6
1443 1378.5 1311.2 1239.9 1167.3 1093.4 1018 942.7 867.4 790.8
716.8 644.2 572.9 503 435.7 372.5 309.3 256.9 216.5 178.9
142.6 110.3 82 56.5 35 14.8 0
1798 1788.6 1771.1 1732.1 1685.1 1628.6 1565.4 1491.4 1413.4 1328.7
1241.3 1152.5 1061.1 973.7 887.6 804.2 724.9 648.2 576.9 509.7
446.5 394 355 316 279.7 247.4 216.5 188.3 161.4 135.8
113 90.1 69.9 49.8 32.3 14.8 0
1798 1790 1755 1706.6 1644.7 1569.4 1488.7 1397.3 1293.7 1187.5
1086.6 987.1 890.3 800.2 718.1 640.1 567.5 498.9 445.1 407.5
372.5 338.9 302.6 274.3 244.8 219.2 193.7 169.4 146.6 126.4
104.9 84.7 65.9 47.1 29.6 13.4 0
1798 1795.4 1767.1 1710.6 1639.4 1560 1468.6 1366.4 1256.1 1148.5
1042.2 937.3 841.9 753.1 672.4 597.1 528.5 469.3 430.3 394
359.1 329.5 295.9 266.3 240.7 215.2 191 168.1 145.2 123.7
103.6 83.4 64.6 47.1 30.9 14.8 0
